Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LASEREF VI Micro Inertial Reference Systems

LASEREF VI Micro Inertial Reference Systems

LASEREF VI inertial reference unit (IRU) offers on-aircraft data load capability, HIGH Step II software for 100% availability of low required navigation performance authorized required (RNP AR) with integrity coasting, automatic dependent surveillance-broadcast (ADS-B) compliance with civil certified global navigation satellite system (GNSS) receiver & automatic mode control with align-in-motion.

LASEREF VI inertial reference unit (IRU) offers on-aircraft data load capability, HIGH Step II software for 100% availability of low required navigation performance authorized required (RNP AR) with integrity coasting, automatic dependent surveillance-broadcast (ADS-B) compliance with civil certified global navigation satellite system (GNSS) receiver & automatic mode control with align-in-motion.

Our LASEREF VI is the smallest, lightest and lowest power IRU on the market. It is one-half-the-size, one-third-the-weight and requires one-third-the-power than the LASEREF IV. The system is available for rotorcraft and fixed-wing applications.

Other key elements include:

  • Automatic mode control logic and initialization
  • Optimal sensor performance to provide the best performance for high bandwidth SATCOM (e.g. JETWAVE SATCOM), SVS (Synthetic Vision System), CVS (Combined Vision System), and HUD (Heads Up Display)
  • Meets both fixed wing and rotary wing environmental and electromagnetic environments
  • Passively cooled - avoiding cost and space for cooling fans
  • On-aircraft data load capability
  • Honeywell's inertial GPS hybrid (HIGH) integrity coasting provides 100% availability of RNP AR navigation and can eliminate predictive receiver autonomous integrity monitoring (RAIM) for non-precision GPS approaches
  • Installation configurable features such as lever arm compensations and selectable output filtering eases integration and installation into existing aircraft

Brochures  (2)
Brochures  (2)
Laseref VI for Helicopters
Download File Multiple Download been Selected
Laseref VI Micro Inertial Reference System
Download File Multiple Download been Selected
Datasheet  (1)
Datasheet  (1)
Laseref VI
Download File Multiple Download been Selected

Segment OEM Platform Product
DS Airbus Helos   LR6
DS Agusta AW-1X9 LR6
AT Boeing 787 LR6 (BC02)
AT Boeing 777X LR6 (BC02)
AT Bombardier CRJ-1000 LR6 (BC02)
AT Bombardier Cseries LR6 (BC02)
RT Bombardier Q400 LR6 (BCxx)
BA Bombardier C350 LR6 (BCxx)
BA Bombardier CL6 LR6 (BCxx)
BA Bombardier G5000E LR6 (BCxx)
BA Bombardier G7000/8000 LR6 (BCxx)
DS C-295   LR6
BA Cessna Lat/Long/LR LR6 (BCxx)
AT COMAC C919 LR6 (BCxx)
BA Dassault F2000 LR6 (BCxx)
BA Dassault F6X, F10X LR6 (BCxx)
AT Embraer E2 LR6 (BCxx)
BA Gulfstream G450 LR6 (BCxx)
BA Gulfstream G550 LR6 (BCxx)
BA Gulfstream G650 LR6 (BCxx)
BA Gulfstream G500 LR6 (BCxx)
BA Gulfstream G600 LR6 (BCxx)
BA Gulfstream G650/G700/G800 LR6 (BCxx)
BA Gulfstream G500/G600 LR6 (BCxx)
AT Irkut MS-21 LR6 (BCxx)
AT Mitsubishi MRJ LR6 (BCxx)
BA Pilatus PC-21, 24 LR6
BA Syberjet SJ30-2 LR5/LR6